********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 01, 2014
*ECN S14-1747, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet. Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SUP90N04-3m3P D G S 
M1 3 GX S S NMOS W= 13506329u L= 0.25u 
M2 S GX S D PMOS W= 13506329u L= 2.451e-07 
R1 D 3 1.943e-03 6.099e-03 1.219e-05 
CGS GX S 3.189e-09 
CGD GX D 3.550e-11 
RG G GY 2.7 
RTCV 100 S 1e6 3.199e-04 2.085e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 7.567e-06 NSUB = 8.126e+16 
+ KAPPA = 1.000e-06 ETA = 8.707e-06 NFS = 5.286e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.446e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.593e-08 TREF = 25 BV = 42 
+RS = 1.924e-03 N = 1.082e+00 IS = 1.404e-10 
+EG = 1.078e+00 XTI = 1.291e+00 TRS = 2.224e-03 
+CJO = 2.000e-09 VJ = 9.000e-01 M = 4.646e-01 ) 
.ENDS 
